How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | T: | 1.5 |
| G: | 3.26 | H: | 0.53 in |
| AA: | 14 | U: | 1.25 in |
| AF: | 0.38 | V: | 2.75 in |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
| AG: | 8.5 | LL: | 4.25 in |
| L: | 9.57 in | I: | 6.1 in |
| D: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.500 in | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 42Y | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Input Keyway: | 1/4 X 2.88 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4322 in/lbs |

