How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AB: | 6.38 |
| U: | 1.25 in | I: | 6.1 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| T: | 1.5 | L: | 9.57 in |
| AE2: | 0.63 | AA: | 14 |
| AF: | 0.38 | LL: | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| V: | 2.75 in | G: | 3.26 |
| M: | 3.47 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.1 | Model Code: | 42Y |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 233 | Bore Code: | 24 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.500 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

