How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| M: | 3.47 | H: | 0.53 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AF: | 0.38 |
| AB: | 6.38 | G: | 3.26 |
| P: | 3.69 in | T: | 1.5 |
| V: | 2.75 in | I: | 6.1 in |
| AA: | 14 | AG: | 8.5 |
| U: | 1.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 42Y | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output RPM: | 233 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

