How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
| L: | 9.57 in | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | T: | 1.5 |
| M: | 3.47 | P: | 3.69 in |
| U: | 1.25 in | G: | 3.26 |
| AG: | 8.5 |
Technical Specifications
| Series Code: | OE | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.79 |
| Gear Type: | Worm | Output Diameter (in): | 1.500 in |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Model Code: | 42Y | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Input Diameter (in): | 1.25 in | Ratio: | 80:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 2.88 in | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

