How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| U: | 1.25 in | AB: | 6.38 |
| AA: | 14 | V: | 2.75 in |
| P: | 3.69 in | AF: | 0.38 |
| G: | 3.26 | AE2: | 0.63 |
| D: | 4.5 | LL: | 4.25 in |
| T: | 1.5 | H: | 0.53 in |
| M: | 3.47 | L: | 9.57 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Bore Code: | 24 | Model Code: | 42Y |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.79 |
| Output Diameter (in): | 1.500 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

