How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| AA: | 14 | M: | 3.47 |
| G: | 3.26 | V: | 2.75 in |
| H: | 0.53 in | U: | 1.25 in |
| AF: | 0.38 | P: | 3.69 in |
| L: | 9.57 in | D: | 4.5 |
| I: | 6.1 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.5 |
| AG: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.500 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 80:1 | Bore Code: | 24 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | 42Y | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

