How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | G: | 3.26 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
| H: | 0.53 in | LL: | 4.25 in |
| T: | 1.625 | AA: | 14 |
| V: | 2.75 in | AE2: | 0.63 |
| I: | 6.1 in | P: | 3.69 in |
| D: | 4.5 | U: | 1.25 in |
| L: | 9.57 in |
Technical Specifications
| Ratio: | 10:1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Bore Code: | 26 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

