How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AA: | 14 |
| LL: | 4.25 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| L: | 9.57 in | AF: | 0.38 |
| M: | 3.47 | D: | 4.5 |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | V: | 2.75 in |
| U: | 1.25 in | H: | 0.53 in |
| AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Model Code: | 42Y |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

