How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AF: | 0.38 |
| M: | 3.47 | AE2: | 0.63 |
| AB: | 6.38 | G: | 3.26 |
| D: | 4.5 | LL: | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| H: | 0.53 in | T: | 1.625 |
| U: | 1.25 in | AG: | 8.5 |
| P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Model Code: | 42Y | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-1 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.2 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

