How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | M: | 3.47 |
| AB: | 6.38 | U: | 1.25 in |
| LL: | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | P: | 3.69 in |
| T: | 1.625 | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| V: | 2.75 in | D: | 4.5 |
| H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Ratio: | 15:1 |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.3 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Model Code: | 42Y | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

