How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 6.1 in |
| T: | 1.625 | D: | 4.5 |
| L: | 9.57 in | V: | 2.75 in |
| G: | 3.26 | AE2: | 0.63 |
| LL: | 4.25 in | M: | 3.47 |
| AA: | 14 | H: | 0.53 in |
| P: | 3.69 in | AG: | 8.5 |
| AF: | 0.38 | AB: | 6.38 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42Y | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.59 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.625 in | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

