How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| M: | 3.47 | I: | 6.1 in |
| AA: | 14 | AG: | 8.5 |
| AE2: | 0.63 | T: | 1.625 |
| H: | 0.53 in | AF: | 0.38 |
| V: | 2.75 in | D: | 4.5 |
| L: | 9.57 in | P: | 3.69 in |
| LL: | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Gear Type: | Worm | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.24 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

