How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | D: | 4.5 |
| U: | 1.25 in | V: | 2.75 in |
| AG: | 8.5 | AE2: | 0.63 |
| M: | 3.47 | G: | 3.26 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AA: | 14 | AF: | 0.38 |
| LL: | 4.25 in | I: | 6.1 in |
| L: | 9.57 in | P: | 3.69 in |
| H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Input Diameter (in): | 1.25 in |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Output RPM: | 70 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

