How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AF: | 0.38 |
| I: | 6.1 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| D: | 4.5 | AB: | 6.38 |
| L: | 9.57 in | G: | 3.26 |
| T: | 1.625 | AG: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| AE2: | 0.63 | LL: | 4.25 in |
| P: | 3.69 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 42Y |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

