How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | L: | 9.57 in |
| P: | 3.69 in | AB: | 6.38 |
| M: | 3.47 | H: | 0.53 in |
| D: | 4.5 | AE2: | 0.63 |
| G: | 3.26 | AA: | 14 |
| I: | 6.1 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AF: | 0.38 | V: | 2.75 in |
| LL: | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

