How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| AE2: | 0.63 | T: | 1.625 |
| AF: | 0.38 | L: | 9.57 in |
| LL: | 4.25 in | U: | 1.25 in |
| V: | 2.75 in | D: | 4.5 |
| H: | 0.53 in | AA: | 14 |
| AB: | 6.38 | I: | 6.1 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| M: | 3.47 |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 339 | Bore Code: | 26 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Model Code: | 42Y |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

