How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | G: | 3.26 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| U: | 1.25 in | AF: | 0.38 |
| T: | 1.625 | M: | 3.47 |
| L: | 9.57 in | V: | 2.75 in |
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output RPM: | 35.0 | Input HP @ 1750 RPM: | 3.39 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Model Code: | 42Y | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Assembly: | Y-1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

