How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.38 | D: | 4.5 |
| M: | 3.47 | I: | 6.1 in |
| L: | 9.57 in | AE2: | 0.63 |
| U: | 1.25 in | P: | 3.69 in |
| V: | 2.75 in | T: | 1.625 |
| G: | 3.26 | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| LL: | 4.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Assembly: | Y-1 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 7.5:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

