How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.625 |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | V: | 2.75 in |
| U: | 1.25 in | AB: | 6.38 |
| M: | 3.47 | AA: | 14 |
| I: | 6.1 in | AE2: | 0.63 |
| G: | 3.26 | D: | 4.5 |
| L: | 9.57 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.1 |
| Bore Code: | 26 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Output Diameter (in): | 1.625 in | Model Code: | 42Y |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

