How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | H: | 0.53 in |
| U: | 1.25 in | AF: | 0.38 |
| V: | 2.75 in | I: | 6.1 in |
| L: | 9.57 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| P: | 3.69 in | AG: | 8.5 |
| AB: | 6.38 | AA: | 14 |
| G: | 3.26 | T: | 1.625 |
| LL: | 4.25 in |
Technical Specifications
| Model Code: | 42Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

