How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LL: | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| AF: | 0.38 | AB: | 6.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | D: | 4.5 |
| G: | 3.26 | H: | 0.53 in |
| T: | 1.688 | M: | 3.47 |
| AG: | 8.5 | V: | 2.75 in |
| AE2: | 0.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 12.9 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Assembly: | Y-1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | 42Y |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

