How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | P: | 3.69 in |
| LL: | 4.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AE2: | 0.63 | U: | 1.25 in |
| M: | 3.47 | AF: | 0.38 |
| I: | 6.1 in | G: | 3.26 |
| AB: | 6.38 | T: | 1.688 |
| H: | 0.53 in | AG: | 8.5 |
| D: | 4.5 |
Technical Specifications
| Input Style: | Solid Shaft | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 27 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 42Y | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

