How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 1.688 |
| LL: | 4.25 in | D: | 4.5 |
| M: | 3.47 | AB: | 6.38 |
| G: | 3.26 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AG: | 8.5 | AE2: | 0.63 |
| V: | 2.75 in | AF: | 0.38 |
| AA: | 14 | I: | 6.1 in |
| H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 27 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Assembly: | Y-1 |
| Model Code: | 42Y | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

