How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.5 |
| L: | 9.57 in | H: | 0.53 in |
| T: | 1.688 | AA: | 14 |
| AB: | 6.38 | M: | 3.47 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| LL: | 4.25 in | V: | 2.75 in |
| P: | 3.69 in | I: | 6.1 in |
| G: | 3.26 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Assembly: | Y-1 | Ratio: | 15:1 |
| Model Code: | 42Y | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

