How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AF: | 0.38 |
| U: | 1.25 in | G: | 3.26 |
| LL: | 4.25 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| AE2: | 0.63 | P: | 3.69 in |
| AG: | 8.5 | AB: | 6.38 |
| I: | 6.1 in | V: | 2.75 in |
| L: | 9.57 in | H: | 0.53 in |
| AA: | 14 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | 42Y | Input RPM: | 1,750 |
| Assembly: | Y-1 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.59 |
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

