How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | M: | 3.47 |
| AE2: | 0.63 | AG: | 8.5 |
| V: | 2.75 in | AA: | 14 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | U: | 1.25 in |
| G: | 3.26 | T: | 1.688 |
| L: | 9.57 in | I: | 6.1 in |
| LL: | 4.25 in | P: | 3.69 in |
| H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Bore Code: | 27 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Series Code: | OE | Assembly: | Y-1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 7.59 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

