How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | M: | 3.47 |
| H: | 0.53 in | L: | 9.57 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| T: | 1.688 | G: | 3.26 |
| LL: | 4.25 in | V: | 2.75 in |
| D: | 4.5 | AA: | 14 |
| I: | 6.1 in | U: | 1.25 in |
| AB: | 6.38 | AG: | 8.5 |
| P: | 3.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Model Code: | 42Y |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Output Torque Rating (in-lb): | 4720 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

