How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| AA: | 14 | U: | 1.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| I: | 6.1 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| L: | 9.57 in | AF: | 0.38 |
| AG: | 8.5 | LL: | 4.25 in |
| M: | 3.47 | AB: | 6.38 |
| T: | 1.688 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.23 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Series Code: | OE | Output RPM: | 58.3 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

