How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| I: | 6.1 in | V: | 2.75 in |
| AF: | 0.38 | L: | 9.57 in |
| G: | 3.26 | AE2: | 0.63 |
| AG: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | T: | 1.688 |
| U: | 1.25 in | M: | 3.47 |
| D: | 4.5 | AB: | 6.38 |
| AA: | 14 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Bore Code: | 27 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | Y-1 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

