How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | G: | 3.26 |
| L: | 9.57 in | I: | 6.1 in |
| AA: | 14 | AE2: | 0.63 |
| T: | 1.688 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| U: | 1.25 in | D: | 4.5 |
| M: | 3.47 | AG: | 8.5 |
| AB: | 6.38 | AF: | 0.38 |
| V: | 2.75 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.2 |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

