How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.5 |
| I: | 6.1 in | AA: | 14 |
| U: | 1.25 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| AE2: | 0.63 | AG: | 8.5 |
| LL: | 4.25 in | P: | 3.69 in |
| G: | 3.26 | V: | 2.75 in |
| AF: | 0.38 | AB: | 6.38 |
| M: | 3.47 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 339 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.688 in |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 15.5 |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |
| Output Torque Rating (in-lb): | 2742 in/lbs |

