How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AG: | 8.5 |
| L: | 9.57 in | M: | 3.47 |
| P: | 3.69 in | G: | 3.26 |
| LL: | 4.25 in | T: | 1.688 |
| AA: | 14 | AE2: | 0.63 |
| I: | 6.1 in | U: | 1.25 in |
| AF: | 0.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 27 |
| Housing Material: | Cast Iron | Output RPM: | 35.0 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Series Code: | OE | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Solid Shaft | Model Code: | 42Y |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

