How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AA: | 14 |
| V: | 2.75 in | I: | 6.1 in |
| P: | 3.69 in | M: | 3.47 |
| AG: | 8.5 | AF: | 0.38 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| T: | 1.688 | LL: | 4.25 in |
| AE2: | 0.63 | L: | 9.57 in |
| H: | 0.53 in | U: | 1.25 in |
| G: | 3.26 |
Technical Specifications
| Bore Code: | 27 | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Output RPM: | 35.0 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

