How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | U: | 1.25 in |
| P: | 3.69 in | LL: | 4.25 in |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.63 | V: | 2.75 in |
| AG: | 8.5 | M: | 3.47 |
| T: | 1.688 | AA: | 14 |
| I: | 6.1 in | G: | 3.26 |
| AB: | 6.38 | D: | 4.5 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Model Code: | 42Y | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

