How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| M: | 3.47 | AG: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
| AF: | 0.38 | V: | 2.75 in |
| L: | 9.57 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LL: | 4.25 in | AA: | 14 |
| U: | 1.25 in | I: | 6.1 in |
| T: | 1.688 |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | 42Y | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output RPM: | 21.9 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

