How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | M: | 3.47 |
| D: | 4.5 | T: | 1.75 |
| U: | 1.25 in | LL: | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | AB: | 6.38 |
| AF: | 0.38 | G: | 3.26 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AA: | 14 |
| AE2: | 0.63 |
Technical Specifications
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Bore Code: | 28 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | 42Y |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 175 |
| Series Code: | OE | Ratio: | 10:1 |
| Center Distance (in): | 4.25 | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

