How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | P: | 3.69 in |
| AA: | 14 | M: | 3.47 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AF: | 0.38 | LL: | 4.25 in |
| L: | 9.57 in | T: | 1.75 |
| AE2: | 0.63 | V: | 2.75 in |
| H: | 0.53 in | AB: | 6.38 |
| D: | 4.5 | AG: | 8.5 |
| U: | 1.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 12.9 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.750 in |
| Model Code: | 42Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

