How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| LL: | 4.25 in | L: | 9.57 in |
| U: | 1.25 in | AE2: | 0.63 |
| AB: | 6.38 | AA: | 14 |
| V: | 2.75 in | H: | 0.53 in |
| T: | 1.75 | M: | 3.47 |
| I: | 6.1 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Model Code: | 42Y |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 1.2 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.750 in | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

