How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | H: | 0.53 in |
| AA: | 14 | AG: | 8.5 |
| LL: | 4.25 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | T: | 1.75 |
| G: | 3.26 | AB: | 6.38 |
| U: | 1.25 in | AE2: | 0.63 |
| M: | 3.47 | P: | 3.69 in |
| L: | 9.57 in | V: | 2.75 in |
| AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 1.750 in | Input HP @ 1750 RPM: | 1.2 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 42Y |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Assembly: | Y-1 | Bore Code: | 28 |
| Input Style: | Solid Shaft | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

