How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LL: | 4.25 in |
| T: | 1.75 | I: | 6.1 in |
| AE2: | 0.63 | AB: | 6.38 |
| AA: | 14 | M: | 3.47 |
| AF: | 0.38 | D: | 4.5 |
| L: | 9.57 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| H: | 0.53 in | U: | 1.25 in |
| G: | 3.26 |
Technical Specifications
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.750 in | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 42Y | Assembly: | Y-1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.3 |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

