How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | U: | 1.25 in |
| AG: | 8.5 | V: | 2.75 in |
| M: | 3.47 | P: | 3.69 in |
| I: | 6.1 in | LL: | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| D: | 4.5 | AF: | 0.38 |
| G: | 3.26 | AB: | 6.38 |
| T: | 1.75 |
Technical Specifications
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output Diameter (in): | 1.750 in | Assembly: | Y-1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 7.59 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

