How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AA: | 14 |
| L: | 9.57 in | G: | 3.26 |
| M: | 3.47 | AE2: | 0.63 |
| D: | 4.5 | U: | 1.25 in |
| V: | 2.75 in | AB: | 6.38 |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| P: | 3.69 in | AG: | 8.5 |
| AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Output Diameter (in): | 1.750 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Model Code: | 42Y |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 4872 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

