How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| AB: | 6.38 | L: | 9.57 in |
| LL: | 4.25 in | AA: | 14 |
| H: | 0.53 in | AE2: | 0.63 |
| G: | 3.26 | M: | 3.47 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AF: | 0.38 |
| U: | 1.25 in | AG: | 8.5 |
| T: | 1.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Series Code: | OE |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.24 | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42Y | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

