How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | U: | 1.25 in |
| V: | 2.75 in | D: | 4.5 |
| AE2: | 0.63 | AB: | 6.38 |
| LL: | 4.25 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| M: | 3.47 | L: | 9.57 in |
| H: | 0.53 in | AG: | 8.5 |
| AA: | 14 | T: | 1.75 |
| P: | 3.69 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 4.2 |
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 28 | Input Style: | Solid Shaft |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Model Code: | 42Y | Output RPM: | 43.8 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.750 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4847 in/lbs |

