How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| V: | 2.75 in | G: | 3.26 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| M: | 3.47 | LL: | 4.25 in |
| T: | 1.75 | AE2: | 0.63 |
| D: | 4.5 | P: | 3.69 in |
| AA: | 14 | L: | 9.57 in |
| I: | 6.1 in | AG: | 8.5 |
| AF: | 0.38 |
Technical Specifications
| Model Code: | 42Y | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Diameter (in): | 1.750 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |
| Output Torque Rating (in-lb): | 2742 in/lbs |

