How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | V: | 2.75 in |
| T: | 1.75 | I: | 6.1 in |
| M: | 3.47 | AA: | 14 |
| G: | 3.26 | P: | 3.69 in |
| D: | 4.5 | U: | 1.25 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| AF: | 0.38 |
Technical Specifications
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Model Code: | 42Y |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 28 | Input Diameter (in): | 1.25 in |
| Assembly: | Y-1 | Ratio Range: | 5:1 |
| Output RPM: | 339 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.750 in | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

