How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | U: | 1.25 in |
| AA: | 14 | LL: | 4.25 in |
| L: | 9.57 in | AE2: | 0.63 |
| T: | 1.75 | AF: | 0.38 |
| I: | 6.1 in | V: | 2.75 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | M: | 3.47 |
| H: | 0.53 in | P: | 3.69 in |
| AB: | 6.38 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-1 | Model Code: | 42Y |
| Output RPM: | 35.0 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.750 in | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 3.39 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 4704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

