How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| I: | 6.1 in | U: | 1.25 in |
| LL: | 4.25 in | H: | 0.53 in |
| AB: | 6.38 | L: | 9.57 in |
| M: | 3.47 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AE2: | 0.63 | T: | 1.75 |
| P: | 3.69 in | AF: | 0.38 |
| D: | 4.5 |
Technical Specifications
| Assembly: | Y-1 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Model Code: | 42Y | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Output Diameter (in): | 1.750 in | Service Factor: | 1 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

