How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AA: | 14 | AF: | 0.38 |
| AB: | 6.38 | H: | 0.53 in |
| V: | 2.75 in | P: | 3.69 in |
| G: | 3.26 | LL: | 4.25 in |
| U: | 1.25 in | M: | 3.47 |
| T: | 1.75 | D: | 4.5 |
| AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.750 in | Input Style: | Solid Shaft |
| Service Factor: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

