How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | G: | 3.26 |
| P: | 3.69 in | AG: | 8.5 |
| LL: | 4.25 in | AB: | 6.38 |
| M: | 3.47 | H: | 0.53 in |
| V: | 2.75 in | T: | 1.75 |
| I: | 6.1 in | L: | 9.57 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AE2: | 0.63 |
| U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 1.750 in | Input HP @ 1750 RPM: | 1.79 |
| Bore Code: | 28 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42Y |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Assembly: | Y-1 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

